Fuse-base, low voltage, 160 A, AC 690 V, NH00, gL/gG, 1P, IEC
| Product Name |
Eaton Bussmann series low voltage NH fuse base
|
| Catalog Number |
TBS00-D
|
| EAN |
5027590513234
|
| Product Length/Depth |
16.8 mm
|
| Product Height |
7.4 mm
|
| Product Width |
11 mm
|
| Product Weight |
899 g
|
| Compliances |
CE
|
| Amperage Rating |
160 A
|
| Number of poles |
Single-pole
|
| Mounting method |
Screw-on
|