Eaton Bussmann Series Class CF fuse, TCF, time-delay, dual-element current limiting cube fuse, 225 A, indicating fuse, interrupting rating of 100 kA at 300 Vdc and 200 kA at 600 Vac
| Product Name |
Eaton Bussmann Series CUBEFuse
|
| Catalog Number |
TCF225
|
| UPC |
051712697811
|
| Product Length/Depth |
2.95 in
|
| Product Height |
3.63 in
|
| Product Width |
1.32 in
|
| Product Weight |
0.39 lb
|
| Compliances |
|
| Certifications |
Not Applicable
|
| Used with |
TCFH225N, CCP2 CF
|
| Amperage Rating |
225 A
|
| Class |
Class CF
|
| Fuse type |
Class CF
|
| Interrupt rating |
300 kAIC at 600 Vac
100 kAIC at 300 Vdc |
| Fuse indicator |
With Indicator
|
| Connection |
Blade end
|
| Response time |
10 sec at 500%
|
| Packaging type |
Standard
|
| Quantity |
1
|
| Voltage rating |
600 V
|
| Type |
Low-peak fuse
|