Eaton Crouse-Hinds series Redapt TP-U swivel adaptor, End 1: M32 Metric, End 2: M32 Metric, Male, Female, Non-insulated, Brass, Unplated, 90° angle, Swivel
| Product Name |
Eaton's Crouse-Hinds series Redapt TP-U swivel adaptor
|
| Catalog Number |
TPU100606
|
| EAN |
5056009947339
|
| Product Length/Depth |
42 mm
|
| Product Height |
100.1 mm
|
| Product Width |
57 mm
|
| Product Weight |
0.781 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
IECEx/ATEX |
| Type |
Swivel
|
| Material |
Brass
|
| End 1 Size |
M32
|
| End 1 Type |
Metric
|
| End 2 Size |
M32
|
| End 2 Type |
Metric
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Unplated
|
| Shape |
90° angle
|