Eaton Crouse-Hinds series Redapt TP-U swivel adaptor, End 1: 3/4" NPT, End 2: 1/2" NPT, Male, Female, Non-insulated, Brass, Electroless nickel plating, 90° angle, Swivel
| Product Name |
Eaton's Crouse-Hinds series Redapt TP-U swivel adaptor
|
| Catalog Number |
TPU113029
|
| EAN |
5056009947582
|
| Product Length/Depth |
38.1 mm
|
| Product Height |
91.6 mm
|
| Product Width |
50 mm
|
| Product Weight |
0.959 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
IEC |
| Type |
Swivel
|
| Material |
Brass
|
| End 1 Size |
3/4"
|
| End 1 Type |
NPT
|
| End 2 Size |
1/2"
|
| End 2 Type |
NPT
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Insulator |
Non-insulated
|
| Plating |
Electroless nickel
|
| Shape |
90° angle
|