Download document () of 20
Fire detection systems

4-Way conventional device controller for addressable fire systems

The monitored output modules are designed to enable sounders and beacons with conventional fire detection to be fully integrated with a main intelligent addressable fire system.

Greatly simplifying installation in applications where specialist sounders or beacons are required by avoiding the need to connect them directly to the addressable control panel.

The module is designed for ease of installation with no hard addressing required, and it uses just a single address.
Reliable
Increased system integrity
Effective
4 separate sounder circuit outputs
Simple installation
No hard addressing required

Build on your existing addressable fire alarm system

Eaton's 4-way sounder controller unit is predominately designed for building on your existing Eaton addressable fire alarm system. 

The unit is ideal for use when buildings are extended and when users need to expand their addressable fire alarm systems. Perfect for use in schools, offices and apartment complexes.

Unlock Eaton's range of market leading conventional devices

Not only flexible to extensions, the controller unit is also an obvious choice for when devices with a high current draw are required or where conventional sounder circuits are in a remote location away from the control panel. While also enabling the use of Eaton's extensive range of conventional devices, including EN54-23 certified VADs, beacons, signboards, door retainers, bells, sounders and emergency exit signs.

Maintain efficiency with independent output control

The outputs of the 4 way controller are independently controlled, meaning delays with 1 circuit will not affect other circuits. There is no need for the unit to wire conventional sounders back to the control panel, instead the beacons and strobes can be wired directly to the interface saving on both time and installation costs.

Ensuring a consistent performance with a built-in back up battery

The unit is designed to continue to provide an impressive performance even under mains failure conditions, with an incorporated back up battery to maintain functionality.

              Explore Eaton's market leading conventional devices

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close