LOFTOP filter cartridges are made of high purity polypropylene, polyamide 6.6 or polyester fibers.
Eaton‘s LOFTOP filter cartridges are suitable, depending on the filter material, for the filtration of ultrapure water (pre-filtration), RO pre-filtration, acids, alkalis, solvents, process chemicals, fine chemicals, e-coats, paints, inks, resins, photo emulsions, amines, glycols, hydrocarbons (kerosene), waxes and many more.
Ditt søk "" samsvarte ikke med noen dokumenter eller produkter.
| Filter material | Polypropylene (melt-blown) |
|---|---|
| Retention ratings | 0.50, 1, 3, 5, 10, 20, 50, 90, 120 μm |
| Retention efficiency | 99.98% |
| Lengths (nominal) | 10", 20", 30", 40" |
| Adapter codes | (), G, 1, 2, 3, 4 |
| Inner core | Polypropylene |
| End caps | Polypropylene |
| Cage | - |
| Max. operating temperature | 176 °F (80 °C) |
| Max. differential pressure in flow direction | 58 psid (4.0 bar) at 77 °F (25 °C) |