Download document () of 20
We make what matters work*
Reclosers

NOVA NX-STS single-tank triple-single recloser

Eaton’s NOVA NX-STS recloser, for applications benefiting from both single- and three-phase operation, is the newest addition to the NOVA NX family - incorporating key features first introduced with the NOVA NX-T recloser. The NOVA NX-STS recloser is repackaged in a compact single tank design with a single control cable that eliminates the need for a junction box - resulting in less pole clutter, and overall a simpler and quicker installation.

Simplified, compact design
Enhances system reliability
Reduced installation time
Site-ready options with phase rotation
Field-proven recloser technology
NX family addition

Core features

  • Compact, lightweight design for easier handling and installation
  • 16 kA rating for 15 kV and 27 kV applications with six integrated voltage sensors
  • No junction box required; one cable from recloser direct to Form 7 control
  • Outer phase rotation of 45 and 90 degrees; all phases rotated 180 degrees on same unit also available
  • MIL spec 38999 Series IV connectors provide unsurpassed protection from weather elements
  • Site-ready designs available

Simple, compact, and intelligent investment for a smarter grid

Eaton’s Cooper Power Series NOVA NX-STS recloser is the newest addition to the NX recloser family, expanding on the innovation and reliability improvements introduced originally with NOVA NX-T.  Watch the video for an overview of recloser basics and how they can improve your distribution system reliability today! 

Single tank recloser design

Eaton’s Cooper Power series NOVA NX-STS recloser single tank design provides all benefits of the triple-single recloser without the need for three individual tanks. This eliminates the need for a separate junction box, additional cable connections, and reduces pole clutter. A lighter, compact recloser for a triple-single application.
eaton-nx-27-3-082- shadow-500x500.jpg
eaton-nx-38-5-13-shadow-500x500.jpg

Simplifies connection to overhead lines

Unique to Eaton’s Cooper Power series NOVA NX-STS recloser, additional phase rotations (45, 90, 180 degrees) are available to address challenging conductor layouts between the recloser terminals and overhead power lines.

Site-ready design benefits

Eaton’s Cooper Power series NOVA NX-STS recloser can be fully assembled prior to shipping. A variety of site-ready options are available which includes pre-mounting and pre-wiring of arresters, PTs and load-side voltage sensors. This eliminates the need for on-site assembly which saves expense, installation and commissioning time. 
eaton-nx-27-3-047-shadow-500x500.jpg
eaton-nx-27-3-063-crop-500x500.jpg

NOVA NX recloser family addition

Eaton’s Cooper Power series NOVA NX-STS recloser has the same great benefits as the NOVA NX-T recloser including six integrated resistive voltage sensors and MIL-SPEC twist-lock connectors. Also, relocated actuator electronics to the control enclosure, site-ready designs, large highly reflective open/close indicators, and substation frame options are core features of the NX family.

Pad-mounted NOVA reclosers

Eaton's pad-mounted electronically controlled, enclosed NOVA recloser features solid-dielectric vacuum interruption in a mild steel enclosure design, safeguarding against weather, tampering and rodents.

Emergency and storm shipments

In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.

Specifications

Standards

Eaton's Cooper Power series reclosers are designed and tested in accordance with the following ANSI standards: C37.60, C37.85 and ANSI Guide C37.61

Ratings

  15 kV
27 kV
38 kV
Rated maximum voltage (kV, rms)
15.5 
27.0*
38.0 
Nominal system voltage (kV, rms)
14.4
24.9
34.5
  Std
Opt**
Std
Opt**
Std
Opt
Rated short-duration power-frequency withstand voltage (kV, rms) 
50 50 60 60 70 70
Rated lightning impulse withstand voltage (kV, peak)
110 125 125 150 170 170
Rated continuous current (A)
630 800 630 800 630 800
Rated short-time withstand circuit current (kA)
12.5 16 12.5 16 12.5 12.5
Rated peak withstand circuit current (kA peak)
32.5 41.6 32.5 41.6 32.5 32.5
Rated duration of short-circuit (s)
3 3 3 3 3 3
Rated short-circuit breaking current (kA, sym)
12.5 16 12.5 16 12.5 12.5
Rated symmetrical (short-circuit) making current (kA, sym) 
12.5 16 12.5 16 12.5 12.5
Rated line charging Interrupting current (A) 
2 2 5 5 5 5
Rated cable charging Interrupting current (A) 
10 10 25 25 40 40
Minimum mechanical/electrical operations without maintenance (C-O)     10,000
*Available with 29.3 kV rated maximum voltage. Short-circuit breaking current is limited to 12.5 kA in this rating configuration
**Other selections may include 800 A continuous current with 12.5 kA short-time withstand circuit current rating, or 630 A continuous current with 16 kA short-time withstand circuit current rating. All remaining ratings shall follow beneath the short-time withstand circuit current rating as depicted above

Duty cycle

Percentage of maximum circuit interrupting rating
Minimum X/R ratio
Number of unit operations at 12.5 kA
Number of unit operations at 16.0 kA
15-20 4 88 88
45-55 8 112 112
90-100 17 32 32
    Total 232 Total 232

Auxiliary switch ratings

Up to 30 Vdc
5 A
Up to 250 Vac
5 A
Minimum applicable load
0.16 A @ 5.0 Vdc

Options

  • 16 kA interrupting rating (up to 27 kV only)
  • 800 A continuous current
  • Extra creepage options
    • 125 kV BIL for 15 kV
    • 150 kV BIL for 27 kV
  • Eyebolt 4/0-1000 MCM (800 A), 2-hole and 4-hole flat-pad terminals, and stud-type terminals
  • Recloser bushing rotation options
    • Standard - no rotation
    • 45° or 90° rotation - outer bushings
    • 180° rotation - all bushings
  • Integrated voltage sensors (source, load)
  • Single-stage auxiliary switch
  • Pole mounting frame
  • Factory assembly or site-ready
    • Recloser in single pole mounting frame (with or without arrester brackets, arresters, and/or control power transformers)
  • Substation mounting frame
  • Wildlife guards
  • Recloser grounding options (tank ground lug only, recloser pre-ground to frame with or without additional ground cable)
Download Links
X
Download Close