Download document () of 20
Reclosers

Form 7 recloser control

Eaton’s Form 7 recloser control is the next-generation solution for intelligent grid management, offering unmatched flexibility, speed and scalability. Built on a modular, expandable platform, it integrates intuitive ProView NXG software and Workbench NXG design logic for streamlined setup and advanced control. With embedded cybersecurity tools to safeguard digital communications and prevent unauthorized access, the Form 7 control empowers utilities to enhance reliability, reduce operational costs, and future-proof their systems. Fully compatible with legacy and NOVA reclosers—including NX-T and NX-STS models—the Form 7 control adapts seamlessly to evolving grid demands.

Intelligence
Simplified implementation
Embedded cybersecurity
Intrusion protection
Interoperability
Expanded control offerings

Core features

  • Availabile in (32-pin), (37-pin) and  (42-pin) configurations
  • Enhanced processing power, memory capacity and data sampling supports GOOSE messaging advanced applications utilizing ProView NXG software and WorkBench NXG
  • Extensive diagnostics and communications tools facilitate monitoring and analysis of the system and the control, and enable flexible, upgradable communications capabilities
  • Integrated cybersecurity tools help prevent unauthorized access and are capable of evolving to meet emerging threats to the distribution infrastructure
  • Modular, flexible and scalable architecture and expansion bays to accommodate easy field upgrades and new feature implementation

Form 7 control training

An in-depth hands-on experience

The Form 7 control training is an intensive two-day course that offers hands-on experience with the Form 7 control and ProView NXG application software. This course is tailored for utility engineers, technicians and operating personnel, providing them with the practical skills and knowledge needed to effectively manage and operate the Form 7 control system. By the end of the training, participants will be proficient in using the ProView NXG software for configuring and operating the Form 7 control.

View registration pages for full detail. 

2026 training schedule

The intelligent investment for tomorrow's grid

In today’s utility industry, reliability and security are paramount to successful operations. When upgrading your recloser control standard, it’s essential to incorporate these vital requirements, all while balancing your system’s current and future needs.

Learn how the Form 7 recloser control is designed to deliver:

  • State-of-the-art intelligence
  • Best-in-class integrated security tools
  • Unparalleled scalability to future-proof your investment

    Advanced Form 7 control offering

    Eaton's Form 7 recloser control includes modular, flexible and scalable hardware. 

    • 800 MHz quad-core processor
    • 1 GB RAM 
    • 4 GB flash storage

     

    Form 7 recloser control

    Integrated security tools help prevent local intrusion or unauthorized operation

    Eaton's Cooper Power series Form 7 recloser control includes an array of integrated security tools to help prevent local intrusion or unauthorized operation. This array provides a Role-Based Access Control (RBAC) User audit log, signed firmware and an optional door switch (which reports door open/close or switch disconnected status). Transport Layer Security (TLS) encryption tools can be utilized to establish a secure, private communications channel for SCADA traffic and remote connection to ProView NXG.
    Specifications

    Form 7 recloser control ratings and specifications

    Description Information
    Cabinet rating IP44
    Operating range temperature -40 °C to +55 °C ambient
    Heater rating 100 W
    Control input power 120 or 240 Vac up to 12 AWG wire size
    Power usage (Watts) 20 W 
    Operating AC voltage range 85-264 Vac universal input
    Input fuse ratings

    Fuses on power supply board: 5A 250 Vac, Time delay fuse, 50 A interrupting

    Optional input power fuses: 20 A at 250 Vac, Time delay fuse

    Battery rating / backup power 24 Vdc, 13 Ahr
    Battery charge rate 450 mA bulk charge with trickle capability
    GFCI rating / max voltage & current 120 Vac only, 15 A fuse. Same fuse used as input power fuse accessory
    Current measurement accuracy (control alone)*† 

    IA, IB, IC, IN: From 0.005 A to 20 A secondary ±400 μA plus ± 0.1% of reading

    PT voltage input range (sensing) 37-pin ≤ 285 Vrms; 1 Mohm input impedance
    LEA voltage input range (sensing) 0.7–8 Vrms; 200 Kohm input impedance
    IVS voltage input range (sensing) 14-, 19-, 26-pin  1–40 Vrms; 90.9 Kohm input impedance 

    Voltage measurement accuracies (PT)

    37-pin

    14-, 19-, 26-pin

     

    ±0.5 V plus ± 0.5% of reading

    ±0.2% of reading

    LEA accuracy (control alone) 37-pin ±0.2% of reading
    IVS accuracy (control alone) 14-, 19-, 26-pin ±0.2% of reading

    Lindsey sensor compatibility:

    120 Vac output—, 1 Mohm

    Low-voltage output—1 Mohm

     

    Compatible with 37-pin, 26-pin, 19-pin, 14-pin

    Compatible with 26-pin, 19-pin, 14-pin

    Storage temperature range -40 °C to +85 °C
    Native contact input rating (voltage)

    12–250 Vdc: 2 mA

    12–240 Vac (250 Vac maximum): 2 mA

    Auxiliary contact input rating (voltage)

    12–250 Vdc: 2 mA

    85–240 Vac (250 Vac maximum): 2 mA

    Native and auxiliary contact output rating (maximum current value) Refer to catalog
    Contact input maximum pickup time (native and auxiliary) 12 ms (for DC or AC inputs)
    Contact input maximum release time (native and auxiliary) 17 ms (for DC), 40.34 ms (for AC)
    Auxiliary power supply rating 13.2 Vdc, 40 W continuous (75 W surge)
    System frequency 60 Hz
    USB host port (left USB) USB 2.0
    USB device port (right USB) USB 2.0
    * Accuracies specified at 25 °C and at nominal system frequency.
    † Current measurements listed in secondary amps.
    Download Links
    X
    Download Close