MyEatonFAQs
Demand more reliability.
Eaton's SVX series of variable frequency drives offer sensorless vector control technology coupled with an adaptive motor model and sophisticated ASIC circuit features. This technology allows for steady speed error, fast torque rise time, high immunity to resonance vibrations and high starting torque and current. The SVX series is suitable for multiple motor drive systems and high-speed applications.
Find out about:
and more
Combine the energy savings the SVX variable frequency drive with the following.