Download document () of 20
We make what matters work*

SRCABLEVRT12HD2

High-Capacity Vertical Cable Manager - Deep Double Finger Duct with Cover, Double Sided, 12 in. Wide, Black, 7 ft. (2.2 m)

General specifications

Product Name
Eaton Tripp Lite series SmartRack finger duct
Catalog Number
SRCABLEVRT12HD2
UPC
037332239976
Product Length/Depth
27.5 in
Product Height
82.82 in
Product Width
12.08 in
Product Weight
121 lb
Compliances
RoHS
EIA-310-E
EAC

Product specifications

Features
Flex Center
Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • (4) Door assemblies
  • (8) Weldments
  • (12) Tie plates
  • (12) Cross brackets
  • (8) Side panels
  • (12) M4 x 6 flat-head screws
  • (100) M4 x 8 tap screws
  • (48) M4 x 8 pan-head screws
  • (16) Door bushings
  • (36) M4 x 12 pan-head screws
  • (12) Mounting buttons
  • (8) Mounting brackets
  • (8) 1/2 in. hex bolts
  • (8) 1/2 in. hex nuts
  • (8) Metal spacers
  • (8) 1/2 in. washers
  • Owner's manual
Product Highlights
High-capacity 12 in. width allows installation and routing of larger cable bundles
Splits into four 3.5 ft. sections to allow customization and multiple installation options
Features button mounts for toolless installation in an EIA-standard 19 in. rack
Neatly organizes fiber, copper and coaxial cables in your 2- or 4-post open frame rack
Fingers and pass-through holes permit easy routing and separation of bundled cables
Cable Manager Form Factor
Vertical

Export product specification