bdeDownloadDocument () bdeof 20
Fazemos o que é importante funcionar*
Sistemas de deteção de incêndio

Low current sounder for conventional fire systems

A dependable and proven fire alarm renowned for its durability. Two versions of the low current conventional fire alarm surface sounder are available: the shallow base and the weatherproof deep base.

Both are compatible with the Eaton range of conventional fire alarm and notification systems providing clear coverage for emergency evacuation.

Out of the box, 32 different alarm tone selections and adjustable volume levels are available via an internal volume controller. Depending on the selected tone, sound levels of up to 105dB(A) can be achieved.

Compliant
Independently fire approved in multiple countries
Efficient
Reduces running costs through low current consumption
Dependable
Constructed from robust ABS plastic with IP65 weatherproof option

Low current, high performance, a leading specification

From chairlifts in the Alps, used as a cautionary start-up alert, to alerting people to danger in buildings worldwide, the versatile RoLP is a signalling leader.

Drawing from the RoLP's efficient design, available for use with Eaton's conventional fire systems reaches a current consumption as low as 16mA. This versatile sounder isn’t just efficient, it's adaptable too. With a choice of 32 tones (including 6 fire approved) and with a weatherproof option, configuring the sounder to your application is easy.

Whether it's for fire notification or for general signalling purposes, the Eaton's low current conventional fire alarm sounder has you covered.

Hotel corridor with Eaton Conventional Fire Alarm Sounder

A history that's deeply rooted in early communications technology

With over 2 million Roshni Low Profile (RoLP) sounders sold in the last 5 years alone, its dependability is apparent, but how did this conventional fire alarm sounder come to be? The brainchild of Fulleon, the RoLP was invented in 1980 by cleverly incorporating the technology used in telephone transducers. Now in its fifth generation, the range has been adapted for Eaton's conventional fire alarm system range.

Counter the elements with an efficient, weatherproof sounder

If environmental factors are a key concern when looking for an efficient, but robust, fire alarm sounder then the weatherproof deep base version of the low current conventional sounder will meet your requirements. Approved to IP65 for outdoor installation, it will also match the indoor low profile equivalent if already installed.

An internationally compliant sounder solution for conventional fire systems

The RoLP fire alarm sounder range has been third-party certified to meet fire regulatory requirements across Europe and throughout the Middle East, Africa and Australasia including EN54. Adapted by many countries worldwide thanks to its stringent manufacturing quality audits and battery of laboratory product tests. You can bet your life on the EN54 certified RoLP to alert when it matters most.

Project perfect, view our full range of conventional fire alarm devices

Especificações

highlightDifferences
showOnlyDifferences
hideBlankFeatures

Product codes

Surface Sounder, Shallow Base, FX002SB FX002SB
Weatherproof Surface Sounder, Deep Base, FX002DB FX002DB

Technical specifications

Code: FX002SB FX002DB
Description: Low Profile Surface Sounder Weatherproof Surface Sounder
Standards: EN54 Pt3 EN54 Pt3
Operating Voltage: 9Vdc to 28Vdc 9Vdc to 28Vdc
Current Consumption: 16mA at 24Vdc 16mA at 24Vdc
Sound Output: 105dB(a) max (+/-2) at 24Vdc 105dB(a) max (+/-2) at 24Vdc
Number of Tones: 32 32
Operating Temperature: -25°C to +70°C -25°C to +70°C
Humidity (Non-condensing): 0 to 93% RH 0 to 93% RH
Construction: PC / ABS PC / ABS
Colour: Red Red
Dimensions (Dia x D): 93mm x 63mm 93mm x 93mm
Weight: 0.24kg 0.3kg
Ingress Protection: IP54 IP65
Cable Entry: Rear Rear / Side
Suitable for use with: Eaton Conventional fire systems Eaton Conventional fire systems
Ligações de transferência
X
Download Close