Eaton Moeller series xEffect - FAZ MCB. Miniature circuit breaker (MCB), 56 A, 4p, characteristic: OV
| Product Name |
Eaton Moeller series xEffect - FAZ MCB
|
| Catalog Number |
300366
|
| EAN |
9010238117969
|
| Product Length/Depth |
72.6 mm
|
| Product Height |
80 mm
|
| Product Width |
70.8 mm
|
| Product Weight |
0.49 kg
|
| Compliances |
RoHS conform
|
| Model Code |
FAZ-OV56/4
|
| Current limiting class |
3
|
| Features |
Additional equipment possible
|
| Suitable for |
Flush-mounted installation
|
| Amperage Rating |
56 A
|
| Number of poles (protected) |
4
|
| Number of poles (total) |
4
|
| Release characteristic |
Other
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Ambient operating temperature - max |
55 °C
|
| Ambient operating temperature - min |
-20 °C
|
| Frequency rating - max |
60 Hz
|
| Frequency rating - min |
50 Hz
|
| Overvoltage category |
III
|
| Pollution degree |
2
|
| Rated impulse withstand voltage (Uimp) |
4 kV
|
| Rated insulation voltage (Ui) |
440 V
|
| Rated operational voltage (Ue) - max |
230 V
|
| Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V |
10 kA
|
| Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V |
10 kA
|
| Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V |
15 kA
|
| Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V |
15 kA
|
| Voltage type |
AC
|
| Built-in depth |
60 mm
|
| Connectable conductor cross section (multi-wired) - max |
16 mm²
|
| Connectable conductor cross section (multi-wired) - min |
2 mm²
|
| Connectable conductor cross section (solid-core) - max |
35 mm²
|
| Connectable conductor cross section (solid-core) - min |
1.5 mm²
|
| Degree of protection |
IP20
|
| Width in number of modular spacings |
4
|