Aluminium in line receptacle, Olive drab cadmium plating, without female contacts, polarization N; 8D117W20BN
| Product Name |
Eaton Souriau D38999 SIII / 8D series milaero connectors
|
| Catalog Number |
8D117W20BN
|
| Product Length/Depth |
31.45 mm
|
| Product Height |
30 mm
|
| Product Width |
30 mm
|
| Product Weight |
28 g
|
| Fitted with: |
Shielding
|
| Connector orientation |
N
|
| Connector type |
|
| Contact delivery |
Not delivered
|
| Contact gender |
Socket (Female)
|
| Coupling type |
|
| Degree of protection |
IP67
|
| Layout |
20
|
| Plating |
Cadmium
|
| Shell continuity |
|
| Shell material |
|
| Shell size |
17
|
| Mating cycles |
500
|
| Operating temperature - max |
175 °C
|
| Operating temperature - min |
-65 °C
|
| Receptacle type |
In-Line Receptacle
|
| Number Of Contacts |
20
|
| Number of cavity #12 |
4
|
| Number of cavity #20 |
16
|
| Salt spray |
500 hour
|
| Working voltage (Vrms) |
1300 V
|