Eaton Bussmann series Fuse-link, high speed, 500 A, DC 1500 V, 3L, 75 x 75 x 205 mm, gBat, IEC, with indicator, blade connection
Product Name |
Eaton Bussmann series XL battery storage fuse
|
Catalog Number |
BSF-500G-3XL15
|
EAN |
5027590534444
|
UPC |
197573006796
|
Product Length/Depth |
205 mm
|
Product Height |
85 mm
|
Product Width |
75 mm
|
Product Weight |
1.9 kg
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-7
|
Amperage Rating |
500 A
|
Voltage rating |
1500 Vdc
|
Voltage type |
DC
|
Clearing (I2T) |
1890000
|
Pre arc (I2T) |
532000
|
Watt losses |
73 W
|
Breaking capacity |
100 kA
|
Class |
Class gBat
|
Fuse size |
3XL
|
Fitted with: |
Knife blade
|
Suitable for |
SD3L-S-PV XL Fuse base
|