Double nut receptacle, IP40, size3, 30 male contacts; JBXEA3G30MCNDS
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXEA3G30MCNDS
|
| Product Length/Depth |
27.2 mm
|
| Product Height |
24 mm
|
| Product Width |
24 mm
|
| Product Weight |
29.39 g
|
| Compliances |
UL 1977
|