Eaton offers a full line of common-mode choke solutions for power circuits and overall noise suppression EMC needs.
CMS Chokes can be used in applications including EMI filters, DC-DC power supplies, discrete output supplies and point-of-use power supplies.
The CMLA family is an AEC-Q200 qualified automotive-grade chip inductor for power line filters, infotainment, ECU power filtering, LED lighting and motor controls.
ECM Chokes come in surface mount and through-hole configurations suitable for a wide range of applications including IoT, motion controls, smart meters, solar/wind generators, medical devices, remote monitoring and battery-powered devices.
CMS- (9.4 x 7.2 x 2.6 mm), (11.43 x 8.89 x 6 mm), and (13.97 x 11.43 x 6 mm) Common mode surface mount inductor
ECMS1V0704- (8.0 mm x 6.5 mm x 3.8 mm), Common mode surface mount choke
ECMS1V0905- (10 mm x 7.5 mm x 4.8 mm) Common mode surface mount choke
ECMS1V1306- (13 mm x 11.3 mm x 6.4 mm) Common mode surface mount choke
ECMT1V24- (24 mm x 20 mm x 29 mm vertical) Common mode choke through-hole
CMLA- (8.0 x 6.2 x 4.0 mm), (10 x 7.5 x 11.5 mm), and (13 x 11.5 x 7.0 mm) Automotive grade common-mode noise suppressor chip
Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.
Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.
In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.
Ön plaka desteği
Technical support