Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

190987
Model Kodu: DILMT95(RDC24)

Eaton Moeller® series DILMT Contactor, 3 pole, 380 V 400 V: 45 kW, 24 V DC, DC operation, Screw terminals

Genel Teknik Özellikler

Product Name
Eaton Moeller® series DILMT Contactor
Catalog Number
190987
EAN
4015081912100
Product Length/Depth
124.5 mm
Product Height
111.5 mm
Product Width
72 mm
Product Weight
1.26 kg
Certifications
EN 60335-1
GB14048
IEC/EN 60947
Catalog Notes
Not suitable for motors with efficiency class IE3.
Model Code
DILMT95(RDC24)

İklime bağlı ortam koşulları

Ambient operating temperature - max
55 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Kontaklar

Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Elektrik Değeri

Rated breaking capacity at 380/400 V
760 A
Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
120 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
95 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
95 A
Rated operational power at AC-3, 380/400 V, 50 Hz
45 kW
Rated operational power at AC-3, 690 V, 50 Hz
45 kW
Rated operational voltage (Ue) at AC - max
690 V

Features & functions

Fitted with:
Varistor suppressor circuit
Number of poles
Three-pole

Genel Bilgiler

Application
Contactors for Motors
Connection to SmartWire-DT
No
Degree of protection
IP20
Frame size
FS4
Lifespan, mechanical
5,000,000 Operations (DC operated)
Operating frequency
3600 mechanical Operations/h (DC operated)
Overvoltage category
III
Pollution degree
3
Product category
Contactors
Rated impulse withstand voltage (Uimp)
6000 V AC
Used with
DILMT95-XHI11-SR and DILT-XHI01(10)
Utilization category
AC-1: Non-inductive or slightly inductive loads, resistance furnaces
AC-4: Normal AC induction motors: starting, plugging, reversing, inching
Voltage type
DC

Mıknatıs sistemi

Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V

Terminal Kapasiteleri

Screw size
M8, Terminal screw
M3.5, Terminal screw
4 mm AF, Hexagon socket-head spanner, Terminal screw
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
Stripping length (main cable)
16 mm
Terminal capacity (solid)
2 x (0.75 - 2.5) mm²
1 x (0.75 - 2.5) mm²
1 x (6 - 50) mm², Main cables
2 x (6 - 25) mm², Main cables
Terminal capacity (stranded)
1 x (6 - 50) mm²
2 x (6 - 25) mm², Main cables
Tightening torque
1.2 Nm, Screw terminals

Ürün teknik özelliklerini aktar

Ürün desteğine mi ihtiyacınız var?

Ön plaka desteği

Contact us

+359884477015