Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

66029
Model Kodu: IEC 10/16A cord set for Eaton STS 16

Eaton IEC 16A to 10A conversion cable for Eaton ATS 16

General specifications

Product Name
Eaton ATS PDU
Catalog Number
66029
EAN
3553340660290
Product Length/Depth
200 mm
Product Height
60 mm
Product Width
200 mm
Product Weight
0.234 kg
Compliances
LVD Directive
RoHS Directive
WEEE Directive
Packaging Directive
Certifications
CE
Model Code
IEC 10/16A cord set for Eaton STS 16

Ürün teknik özellikleri

Type
Cable

Ürün teknik özelliklerini aktar