Belgeyi İndir () / 20
Zor İşler Bizimle Kolay
Üretimden Kaldırılacak

CB2E

Eaton UL Conventional detector range, Conventional, Base, UL Systems, White Plastic

General specifications

Product Name
Eaton UL Conventional detector range
Catalog Number
CB2E
EAN
5018986815346
Product Length/Depth
104 mm
Product Height
22 mm
Product Width
104 mm
Product Weight
0.056 kg
Compliances
EN

Ürün teknik özellikleri

Type of test/pause button
Not applicable
Construction material
ABS
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
37 °C
System typology
Conventional (Non-addressable)
Product branding
Eaton
Color
White
Suitable for
Duct Mounting
Degree of protection
IP40
System wiring
0.64 - 2.06 mm
Integrated function
Networkable Via Cable
Cable entry
Rear
Other
Mounting position
Ceiling in open areas
Mounting method
Surface mounting
RAL-number (Akin)
9003
Supply voltage DC
24 V
Operating voltage AC 50 Hz
24 V
Operating voltage AC 60 Hz
24 V
Operating voltage DC
24 V
Optical notification
NO

Ürün teknik özelliklerini aktar