Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

CIR301

Eaton Conventional remote indicator, Conventional, Remote Indicator, EN54 & UL Systems, Indicator Only, White Plastic , Red Flash

Genel Teknik Özellikler

Product Name
Eaton Conventional remote indicator
Catalog Number
CIR301
EAN
5018986471443
Product Length/Depth
87 mm
Product Height
30 mm
Product Width
87 mm
Product Weight
0.28 kg
Warranty
3 year
Certifications
CE

Appearance

Color housing
White
Lens color
Red
Light color
Red
Product branding
Eaton Cooper

Environmental

Degree of protection (IP)
IP30

Installation

Cable entry
Rear
Construction material
ABS
Material housing
Plastic
Mounting Method
Surface mounting
Mounting position
Wall surface (internal)

Operating conditions

Lamp type
LED not exchangeable
System typology
Conventional (Non-addressable)
Voltage type
DC

Performance

Integrated function
Continuous Light
Lamp type
LED not exchangeable

Ürün teknik özelliklerini aktar