Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

EL1600USBFR

Eaton Ellipse ECO UPS USB FR, 1600 VA, 1000 W, Input: C14, Outputs: (4) French, (4) French surge only, Tower

Genel Teknik Özellikler

Product Name
Eaton Ellipse ECO UPS
Catalog Number
EL1600USBFR
EAN
3553340621611
Product Length/Depth
81 mm
Product Height
305 mm
Product Width
312 mm
Product Weight
7.8 kg
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Ek Bilgiler

Auto shutdown function
Yes
Color
Black
Construction type
Free standing model
Efficiency at max. load
98
Package contents
  • Input cable
  • USB cable
  • User manual
  • Safety instructions
Phase (input)
1
Phase (output)
1
Rack mounting kit
No
Surge protection
Yes

Battery specifications

Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery quantity
2
Battery rating
12 V / 9 Ah
Battery replacement
User replaceable
Battery type
Sealed, lead-acid
Extended battery capability
No
Runtime graph

Haberleşme

Communication
USB port (HID compliant)
Ethernet interface
No
Expansion slots
No
Includes network card
No
Potential free switch contact
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
Type of interface
USB
User interface
LEDs

Güç Girişi

Input connection
Protective contact (SCHUKO)
Input cord length
1.5 m
Input frequency range
46-70 Hz
Input nominal voltage
230V default (220/230/240V)
Input voltage range
184-264 V (adjustable to 161-284 V)
Nominal frequency
50/60 Hz

Güç Çıkışı

Feed type
1
Output nominal voltage
230V default (220/230/240V)
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Receptacle
(4) French, (4) French surge only
Topology
Offline
VA rating
1600 VA
Voltage
230V
Wattage
1000 W

Ortam Koşulları

Altitude
2000 m
Noise level
<25 dB at 1 meter
Relative humidity
0-85% non-condensing
Temperature range
0° to 35°C (32° to 95°F)

Ürün teknik özelliklerini aktar

Not: .zip indirmesinde dosya(lar) eksikse dosya türü toplu indirme tarafından desteklenmiyor demektir.