Eaton Ellipse ECO UPS USB FR, 800 VA, 500 W, Input: C14, Outputs: (3) French, (1) French surge only, Tower
| Product Name |
Eaton Ellipse ECO UPS
|
| Catalog Number |
EL800USBFR
|
| EAN |
3553340620812
|
| Product Length/Depth |
81 mm
|
| Product Height |
263 mm
|
| Product Width |
235 mm
|
| Product Weight |
4.1 kg
|
| Compliances |
CE Marked
|
| Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE EAC |
| Auto shutdown function |
Yes
|
| Color |
Black
|
| Construction type |
Free standing model
|
| Efficiency at max. load |
98
|
| Package contents |
|
| Phase (input) |
1
|
| Phase (output) |
1
|
| Rack mounting kit |
No
|
| Surge protection |
Yes
|
| Battery management |
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
|
| Battery quantity |
1
|
| Battery rating |
12 V / 9 Ah
|
| Battery replacement |
User replaceable
|
| Battery type |
Sealed, lead-acid
|
| Extended battery capability |
No
|
| Runtime graph |
| Communication |
USB port (HID compliant)
|
| Ethernet interface |
No
|
| Expansion slots |
No
|
| Includes network card |
No
|
| Potential free switch contact |
No
|
| Software compatibility |
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
|
| Type of interface |
USB
|
| User interface |
LEDs
|
| Input connection |
Protective contact (SCHUKO)
|
| Input cord length |
1.5 m
|
| Input frequency range |
46-70 Hz
|
| Input nominal voltage |
230V default (220/230/240V)
|
| Input voltage range |
184-264 V (adjustable to 161-284 V)
|
| Nominal frequency |
50/60 Hz
|
| Feed type |
1
|
| Output nominal voltage |
230V default (220/230/240V)
|
| Output power factor |
0.6
|
| Output voltage range |
184-264 V (adjustable to 161-284 V)
|
| Receptacle |
(3) French, (1) French surge only
|
| Topology |
Offline
|
| VA rating |
800 VA
|
| Voltage |
230V
|
| Wattage |
500W
|
| Altitude |
2000 m
|
| Noise level |
<25 dB at 1 meter
|
| Relative humidity |
0-85% non-condensing
|
| Temperature range |
0° to 35°C (32° to 95°F)
|