Eaton Ellipse PRO UPS FR, 650 VA, 400 W, Input: C14, Outputs: (3) French, (1) French surge only, Tower
| Product Name |
Eaton Ellipse PRO UPS
|
| Catalog Number |
ELP650FR
|
| UPC |
743172437198
|
| Product Length/Depth |
82 mm
|
| Product Height |
260 mm
|
| Product Width |
285 mm
|
| Product Weight |
6.6 kg
|
| Warranty |
3 year
|
| Compliances |
CE Marked
|
| Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE EAC |
| Auto shutdown function |
Yes
|
| Color |
Black
|
| Construction type |
Free standing model
|
| Efficiency at max. load |
97
|
| Package contents |
|
| Phase (input) |
1
|
| Phase (output) |
1
|
| Rack mounting kit |
No
|
| Surge protection |
Yes
|
| Battery management |
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
|
| Battery quantity |
1
|
| Battery rating |
12 V / 7 Ah
|
| Battery replacement |
User replaceable
|
| Battery type |
Valve Regulated Lead Acid (VRLA)
|
| Extended battery capability |
No
|
| Runtime graph |
| Communication |
USB port (HID compliant)
|
| Ethernet interface |
No
|
| Expansion slots |
No
|
| Includes network card |
No
|
| Potential free switch contact |
No
|
| Software compatibility |
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
|
| Type of interface |
USB
|
| User interface |
LCD (UPS status and measurements, configuration of UPS settings)
|
| Input connection |
Protective contact (SCHUKO)
|
| Input cord length |
1.5 m
|
| Input frequency range |
46-70 Hz
|
| Input Nominal Voltage |
230V default (220/230/240V)
|
| Input voltage range |
165-285 V (adjustable to 150-285 V)
|
| Nominal frequency |
50/60 Hz
|
| Feed type |
1
|
| Output nominal voltage |
230V default (220/230/240V)
|
| Output power factor |
0.6
|
| Output voltage range |
176-284 V
|
| Receptacle |
(3) French, (1) French surge only
|
| Topology |
Line-interactive
|
| VA rating |
650 VA
|
| Voltage |
230V
|
| Wattage |
400W
|
| Altitude |
2000 m
|
| Noise level |
<25 dB at 1 meter
|
| Relative humidity |
0-85% non-condensing
|
| Temperature range |
0° to 35°C (32° to 95°F)
|