Belgeyi İndir () / 20
Zor İşler Bizimle Kolay
Üretimden Kaldırılacak

EMAH06
EPDU MA 2U (309 32A 1P)12XC13:4XC19

Eaton G3+ Managed Rack PDU, 2U, Input IEC-60309 32A 1Ph, 7.4 kW max, 32A, 200-240V, Outlets 12XC13:4XC19

Genel Teknik Özellikler

Product Name
Eaton Rack PDU G4
Catalog Number
EMAH06
EAN
3553340696220
Product Length/Depth
445 mm
Product Height
225 mm
Product Width
88 mm
Product Weight
5 kg
Warranty
2 year
Compliances
CE Marked
RoHS Compliant
EAC
Certifications
IEC 60950-1
IEC 61000-6-2
IEC 61000-6-4
Model Code
EPDU MA 2U (309 32A 1P)12XC13:4XC19

Ek Bilgiler

Color
Black
Material
Aluminium
Operating Temperature
0° to 60°C (32° to 140°F)

Güç Girişi

Amperage Rating
32AA
Circuit breaker
(2) single-pole
Cord length
3m
Frequency rating
50/60 Hz
Input connection
IEC-60309 32A 1Ph
Input voltage
200-240V
Phase
Single-phase
Wattage
7.4 kW max

Güç Çıkışı

Number of outlets with earth pin
16
Number of Outputs C13
12
Number of Outputs C19
4
Outlets
(12) C13, (4) C19

Teknoloji ve Haberleşme

Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Ethernet interface
Yes
Mass configuration
Yes
Outlet control
Yes
Serial interface
Yes
SNMP
Yes
Special features
  • Remote Site Management
  • Turn off unused outlets to control commissioning
  • Phase Metering, Circuit Breaker Current Metering and Input Metering
  • Circuit Breaker Status Monitoring
  • Level 3 PUE measurements
  • Outlet and IT Equipment Switching/reboot /sequencing across A and B feed in Daisy-Chain
  • Sequence Outlets to avoid in-rush current, to ensure equipment starts in correct order
  • Highly secure with user access control, password protection and SSL configurable to 1024 or 2048 bit
  • Hot-Swap Control module with advanced LCD
  • Optional Temperature/Humidity sensor
  • Built-in IEC outlet eGrip retention, retains all standard IEC plugs
  • Built-in outlet P-lock system, locking mechanism with P-lock power cords
Type
Managed Rack PDU

Ürün teknik özelliklerini aktar

Çizimler

Declarations of conformity

Not: .zip indirmesinde dosya(lar) eksikse dosya türü toplu indirme tarafından desteklenmiyor demektir.