Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

EVSWF132A
PDU G4 SW 0U 309 32A 1P 12xC13,12xC39

Eaton Switched G4 Rack PDU, 0U, 39U, IEC-60309 input, 3m cord, 1ph, 7.4kW, 32A, 200-240V, 24 outlets (12)C13, (12)C39

Genel Teknik Özellikler

Product Name
Eaton Rack PDU G4
Catalog Number
EVSWF132A
EAN
3553340697180
Product Length/Depth
1730 mm
Product Height
53 mm
Product Width
52 mm
Product Weight
4.5 kg
Warranty
3 year
Compliances
CB
LVD Directive
RoHS Directive
WEEE Directive
Packaging Directive
EMC Directive
Certifications
IEC 62368-1
EN IEC 63000
CISPR 35/EN 55035
CE
EAC
UKCA
Cm
Ukr
IEC/EN 61000-6-2
IEC/EN 61000-6-4
IEC 61000-3-11
IEC 61000-3-12
Model Code
PDU G4 SW 0U 309 32A 1P 12xC13,12xC39

Ek Bilgiler

Color
Black
Material
Aluminium
Operating Temperature
0° to 60°C (32° to 140°F)

Güç Girişi

Amperage Rating
32 A
Circuit breaker
(2) single-pole
Cord length
3m
Frequency rating
50/60 Hz
Input connection
IEC-60309 32A 1Ph
Input voltage
200-240V
Phase
Single-phase
Wattage
7.4 kW max

Güç Çıkışı

Number of outlets with earth pin
24
Number of outputs (other)
12
Number of Outputs C13
12
Number of Outputs C19
12
Outlets
(12) C13, (12) C39

Teknoloji ve Haberleşme

Ethernet interface
Yes
Mass configuration
Yes
Outlet control
Yes
Serial interface
Yes
SNMP
Yes
Special features
  • Remote Site Management
  • Versatile C39 outlet supports C14 or C20 power cord plug
  • High retention outlets designed to securely fit standard power cords and support P-Lock power cords
  • Cybersecurity standards UL 2900-1 and IEC 62443-4-2
  • Hot-Swap network control module
  • Network Cascading, connect up to 32 PDUs via network loop
  • Power sharing between two network modules PDUs ensures constant access to PDU data & sensors
  • 1% IEC Class 1 billing grade measurement accurancy
  • Gigabit network card with 2x Gb ports
  • Support protocols RestAPI, Modbus TCP, SNMP, LDAP, HTTPS
  • Outlets control for On/Off, reboot, and sequential start-up capabilities
  • Optional sensor Temperature/Humidity
Type
Switched Rack PDU

Ürün teknik özelliklerini aktar

Declarations of conformity

Not: .zip indirmesinde dosya(lar) eksikse dosya türü toplu indirme tarafından desteklenmiyor demektir.