Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

F5500599
NMO-50-P02S-60M

Eaton Monofilament Filter Bag, NMO-50-P02S-60M, Size 02: Dia 7 x 32" L (180 x 810 mm), Nylon, 50 µm, Nominal

Genel Teknik Özellikler

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F5500599
Product Length/Depth
810 mm
Product Weight
0.06 kg
Certifications
Halal
Kosher
ISO 9001
Model Code
NMO-50-P02S-60M

Ürün teknik özellikleri

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Zinc-plated steel snap-ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
190 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
60 bags/box

Ürün teknik özelliklerini aktar