Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

F5500949
PMO-400-P02A-40L

Eaton Monofilament Filter Bag, PMO-400-P02A-40L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 400 µm, Nominal

Genel Teknik Özellikler

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F5500949
Product Length/Depth
810 mm
Product Weight
0.15 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
PMO-400-P02A-40L

Ürün teknik özellikleri

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Mesh
Retention type
Nominal
Ring type
Stainless steel snap-ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
400 µm
Operating temperature - max
110 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
40 bags/box

Ürün teknik özelliklerini aktar