Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

F5504459

Eaton Monofilament Filter Bag, PEMO-200-P01S-60L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 200 µm, Nominal

Genel Teknik Özellikler

Product Name
Eaton Monofilament Filter Bag
Catalog Number
F5504459
Product Length/Depth
430 mm
Product Weight
0.15 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
PEMO-200-P01S-60L

Ürün teknik özellikleri

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Mesh
Retention type
Nominal
Ring type
Zinc-plated steel snap-ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
200 µm
Operating temperature - max
190 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
60 bags/box

Ürün teknik özelliklerini aktar