Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

F5845149
Model Kodu: PE-5-P01H-40L

Eaton SENTINEL Filter Bag, PE-5-P01H-40L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 5.0 µm, Nominal

Genel Teknik Özellikler

Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F5845149
Product Length/Depth
430 mm
Product Weight
0.15 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
PE-5-P01H-40L

Ürün teknik özellikleri

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Welded polypropylene SENTINEL seal ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
5.0 µm
Operating temperature - max
150 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
40 bags/box

Ürün teknik özelliklerini aktar