Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

F5845189
PE-50-P01H-40L

Eaton SENTINEL Filter Bag, PE-50-P01H-40L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 50 µm, Nominal

Genel Teknik Özellikler

Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F5845189
Product Length/Depth
430 mm
Product Weight
0.15 kg
Certifications
Halal
ISO 9001
Kosher
Model Code
PE-50-P01H-40L

Ürün teknik özellikleri

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polyester SENTINEL ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
50.0 µm
Operating temperature - max
150 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
40 bags/box

Ürün teknik özelliklerini aktar