Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

F5880663
LT-40-10-A-G (15L)

Eaton LOFTOP Filter Cartridge, LT-40-10-A-G (15L), Melt-blown, Polypropylene, 10.0 µm, 40", Code DOE, foamed polyethylene gaskets

Genel Teknik Özellikler

Product Name
Eaton LOFTOP Filter Cartridge
Catalog Number
F5880663
Product Length/Depth
1016 mm
Product Weight
0.76 kg
Certifications
ISO 9001
Model Code
LT-40-10-A-G (15L)

PRODUCT SPECIFICATIONS

Filter material type
Polypropylene
Design
Melt-blown
Inner core material
Polypropylene
Retention rating
10.0 µm
Retention efficiency
99.98%
Retention type
Absolute
Cartridge length
40"
Adaptor
DOE with two flat gaskets
Adapter code
DOE
Gasket/O-ring material
Foamed polyethylene gaskets
Operating temperature - max
80 °C
Packaging
15 pcs/box

Ürün teknik özelliklerini aktar