Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

F5880937
LT-30-5-A-G (15L)

Eaton LOFTOP Filter Cartridge, LT-30-5-A-G (15L), Melt-blown, Polypropylene, 5.0 µm, 30", Code DOE, foamed polyethylene gaskets

Genel Teknik Özellikler

Product Name
Eaton LOFTOP Filter Cartridge
Catalog Number
F5880937
Product Length/Depth
762 mm
Product Weight
0.54 kg
Certifications
ISO 9001
Model Code
LT-30-5-A-G (15L)

PRODUCT SPECIFICATIONS

Filter material type
Polypropylene
Design
Melt-blown
Inner core material
Polypropylene
Retention rating
5.0 µm
Retention efficiency
99.98%
Retention type
Absolute
Cartridge length
30"
Adaptor
DOE with two flat gaskets
Adapter code
DOE
Gasket/O-ring material
Foamed polyethylene gaskets
Operating temperature - max
80 °C
Packaging
15 pcs/box

Ürün teknik özelliklerini aktar