Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

F610001
EBF-0103-AC09-040B

Eaton ECOLINE Single Bag Filter Housing, EBF-0103-AC09-040B, No. of Bags 1, Bag Size 03, Stainless Steel, 9 Bar, BSP female DN40

Genel Teknik Özellikler

Product Name
Eaton ECOLINE Single Bag Filter Housing
Catalog Number
F610001
Product Length/Depth
114 mm
Product Height
355 mm
Product Width
220 mm
Product Weight
3.5 kg
Certifications
ISO 9001
Model Code
EBF-0103-AC09-040B

Ürün teknik özellikleri

Closure type
V-Clamp
Code stamp
None
Filter bag size
03: Dia 4 x 9"L (100 x 230mm)
Number of filter bags
1
Design pressure - max
9 bar
Connection type (inlet/outlet)
BSP female
Connection size (inlet/outlet)
DN40
Material
SS 316 Ti (1.4571)
Stainless Steel 316 Ti (1.4571)

Ürün teknik özelliklerini aktar