Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

F610040
PBF-0102-PO10-050D

Eaton POLYLINE Bag Filter Housing, PBF-0102-PO10-050D, No. of Bags 1, Bag Size 02, Polypropylene, 10 Bar, DIN flange DN50

Genel Teknik Özellikler

Product Name
Eaton POLYLINE Bag Filter Housing
Catalog Number
F610040
Product Length/Depth
254 mm
Product Height
1273 mm
Product Width
467 mm
Product Weight
28.6 kg
Certifications
ISO 9001
Model Code
PBF-0102-PO10-050D

Ürün teknik özellikleri

Closure type
Spin-off
Code stamp
None
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
DIN flange
Connection size (inlet/outlet)
DN50
Material
Polypropylene

Ürün teknik özelliklerini aktar