Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

F631041

Eaton MAXILINE VMBF Bag Filter Housing, VMBF-0402-BB06-100DTX-11SEN-M, No. of Bags 4, Bag Size 02, Stainless Steel, 6 Bar, DIN flange DN100

Genel Teknik Özellikler

Product Name
Eaton MAXILINE VMBF Bag Filter Housing
Catalog Number
F631041
Product Length/Depth
559 mm
Product Height
1727 mm
Product Width
800 mm
Product Weight
220 kg
Certifications
ISO 9001
Model Code
VMBF-0402-BB06-100DTX-11SEN-M

Ürün teknik özellikleri

Closure type
QIC-LOCK V-Clamp
Code stamp
CE stamp
Lid lift style
Spring assist
Surface finishing (inside)
Glass bead-blasted
Surface finishing (outside)
Glass bead-blasted
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
4
Design pressure - max
6 bar
Connection type (inlet/outlet)
DIN flange
Connection size (inlet/outlet)
DN100
Material
SS 304 (1.4301)
Stainless Steel 304 (1.4301)

Ürün teknik özelliklerini aktar