Bilgi Arama
Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

PDE23K0200VAAS

Eaton Moeller series Power Defense - Molded Case Circuit Breaker. Circuit breaker, 200A, 50kA, 3p, 50°C, screw terminal

Genel Teknik Özellikler

Product Name
Eaton Moeller series Power Defense molded case circuit-breaker
Catalog Number
PDE23K0200VAAS
EAN
9008790969744
Product Length/Depth
201 mm
Product Height
89 mm
Product Width
103 mm
Product Weight
2.646 kg
Compliances
RoHS conform
Certifications
IEC
IEC/EN 60947
Model Code
PDE23K0200VAAS

Additional information

Functions
System and cable protection

Delivery program

Amperage Rating
200 A
Circuit breaker frame type
PDE2
Features
Protection unit
Motor drive optional
Number of poles
Three-pole
Release system
Thermomagnetic release
Special features
Thermally and magnetically adjustable (calibrated at 50 °C)
Type
Circuit breaker

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
70 °C
Ambient storage temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - min
-20 °C

Technical data - electrical

Amperage Rating
200 A
Direction of incoming supply
Vertical and 90° in all directions
Electrical connection type of main circuit
Screw connection
Handle type
Rocker lever
Instantaneous current setting (Ii) - max
1600 A
Instantaneous current setting (Ii) - min
1000 A
Number of operations per hour - max
120
Overload current setting (Ir) - max
200 A
Overload current setting (Ir) - min
160 A
Overvoltage category
III
Pollution degree
3
Rated current (Iu)
200 A
Rated impulse withstand voltage (Uimp) at auxiliary contacts
4000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Rated insulation voltage (Ui)
800 V AC
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
65 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
50 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
26 kA
Utilization category
A
Voltage rating
220 V - 440 V
Voltage rating (DC)
250 V

Technical data - mechanical

Degree of protection
IP2X
Lifespan, mechanical
20000 operations
Mounting Method
Complete device in housing
DIN rail (top hat rail) mounting optional
Fixed
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Position of connection for main current circuit
Front side
Special features
Thermally and magnetically adjustable (calibrated at 50 °C)

Technical data - mechanical - terminals

Standard terminals
Screw terminal

Ürün teknik özelliklerini aktar

Serial Number Verified :
Authenticated: ✓
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Ürünü Doğrula

16 veya 17 haneli seri numaranızı girin.
Girdiğiniz seri numarası özel karakter içermemelidir. Girdiğiniz seri numarası doğru değil, seri numarası 16 veya 17 haneli olmalıdır. Girdiğiniz seri numarası bulunamadı. Lütfen tekrar deneyin veya Bu sorunu bildir daha fazla destek için. Girdiğiniz seri numarası ürünle eşleşmiyor. Girdiğiniz seri numarası ürünle eşleşmiyor. Tıkla buraya Girdiğiniz seri numarasına ait ürün sayfasına gitmek için… Bu seri numarası Eaton tarafından şüpheli olarak tanımlanmıştır, lütfen tekrar deneyin veya… Bu sorunu bildir daha fazla destek için.
Seri numarası
Sıfırla Bu seri numarası Eaton tarafından şüpheli olarak tanımlanmıştır, lütfen tekrar deneyin veya… Bu sorunu bildir daha fazla destek için. Bu seri numarası Eaton tarafından tanınmıyor ve geçersiz. Lútfen bu formu kullanın Bu sorunu bildir daha fazla destek için.
6 haneli doğrulama kodunu girin.
Girdiğiniz ürün şüpheli görünüyor! Lütfen tekrar deneyin veya Bu sorunu bildir daha fazla destek için. Girdiğiniz doğrulama kodu bu seri numarası için kayıtlarımızla eşleşmiyor. Lütfen tekrar deneyin veya Bu sorunu bildir daha fazla destek için. Geçersiz Doğrulama kodu. Doğrulama kodu 6 haneden oluşmalıdır. Bu sorunu bildir daha fazla destek için. Doğrulama kodu gereklidir Bu sorunu bildir daha fazla destek için.
Doğrulama işleminden önce, Captcha güvenlik doğrulamasını tamamlayın.
x
Sorun Bildirin
Lütfen tam adınızı girin.
x
Teşekkür ederiz, talebiniz alındı. Ürün ekibimiz sizinle kısa süre içinde iletişime geçecek.