| Product Name |
Eaton Conventional call point
|
| Catalog Number |
TAU-CP-R-01-CSA
|
| EAN |
8054934908934
|
| Product Length/Depth |
61 mm
|
| Product Height |
87 mm
|
| Product Width |
88 mm
|
| Product Weight |
0.16 kg
|
| Warranty |
Refer to warranty document.
|
| Certifications |
CE
|
| Color |
Red
|
| Product branding |
Eaton
|
| Degree of protection (IP) |
IP24
|
| Cable entry |
Rear
|
| Construction material |
ABS/FR
|
| Material |
Plastic
|
| Mounting position |
Wall (weatherproof)
Wall surface (internal) |
| Addressing mode |
Hard addressing
|
| Fitted with: |
Glass Disc
Resettable element |
| Resettable |
Yes
|
| System typology |
Conventional (Non-addressable)
|
| Type of messaging |
Fire brigade alarm (red)
|