Belgeyi İndir () / 20
Zor İşler Bizimle Kolay

UCHR-2W

Eaton UL Conventional detector range, Conventional, Heat, UL Systems, White Plastic, Multi-Mode

Genel Teknik Özellikler

Product Name
Eaton UL Conventional detector range
Catalog Number
UCHR-2W
EAN
5018986815292
Product Length/Depth
100 mm
Product Height
44 mm
Product Width
100 mm
Product Weight
0.076 kg
Compliances
EN

Ürün teknik özellikleri

Operating principle
Thermo maximal
Response temperature
57 °C
Current supply primary
Battery/accumulator
Supply voltage - max
30 V
Supply voltage - min
15 V
Voltage type of supply voltage
DC
Back-up battery included
None
Type of test/pause button
Not applicable
Alarm current - max
40 mA
Alarm current - min
0.34 mA
Construction material
ABS
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
37 °C
Standby current
70
System typology
Conventional (Non-addressable)
Product branding
Eaton
Color
White
Degree of protection
IP40
System wiring
0.64 - 2.06 mm
Integrated function
Networkable Via Cable
Cable entry
Rear
Other
Mounting position
Ceiling in open areas
Mounting method
Surface mounting
UL certification standards
UL 521 (Heat Detectors)
RAL-number (Akin)
9003
Supply voltage DC
24 V
Operating voltage AC 50 Hz
24 V
Operating voltage AC 60 Hz
24 V
Operating voltage DC
24 V
Optical notification
NO

Ürün teknik özelliklerini aktar