Завантажити документ () з 20
Ми забезпечуємо роботу найважливішого*

White paper

Is conventional wiring outdated?

Is intelligent wiring the solution of the future?

Conventional wiring is now outdated, but there is an alternative

With increasing pressure on margins and shorter lead times, machine builders are taking advantage of every opportunity to maximise manufacturing speed and efficiency.

In more complex applications, fieldbus systems have replaced conventional wiring, as they offer many distinct benefits: they save money and time, are easier to design, offer flexible functionalities that can be individually configured, and also support rapid troubleshooting and fault diagnostics.

Now the same benefits are also available for more basic devices, which have traditionally relied on point-to-point wiring, either inside the panel or to connect peripheral devices.

In this white paper, Heribert Einwag, Product Manager at Eaton, examines if there are any reasons to continue with conventional wiring. 

 

 

Надсилаючи цю форму, я погоджуюся, що надані мною персональні дані можуть бути передані компанії Eaton, партнерам зі збуту та стороннім постачальникам, які працюють від імені компанії Eaton, згідно з Політикою конфіденційності Eaton та відповідно до чинного законодавства про захист даних.

I agree to be informed regularly about Eaton products, promotions and news. I understand and agree that Eaton will use my data to personalize marketing communications. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the  Eaton Privacy Policy. I can withdraw my consent to receive marketing communications at any time by contacting Eaton.