Knowledge Search
Download document () of 20
Runway and Taxiway Inset Lights

PRO APF 12" ICAO STP/IHP Stop Bar/Intermediate Holding Position Light - LED

The PRO APF 12" ICAO STPI fixtures are used for runway incursion protection and traffic control on taxiways just  before active runways.  They are required for SMGCS operations.  This unidirectional LED light is designed for use in all weather conditions.

The PRO APF 12" ICAO IHPI is an intermediate holding position light used to mark a holding position that has been established to protect a priority route.  The IHPI is a unidirectional yellow light with 12W power consumption.

Certifications and compliances

  • ICAO Annex 14 Volume 1 and Part 4
  • NATO STANAG 3316
  • FAA AC 150/5345-46 Current Edition 
  • EB67 Current Edition

 

Design Features

  • Wavetrac™ technology reduces power consumption up to 60% compared to incandescent
  • Long life LED technology with rated projected life greater than 50,000 hours at 6.6A
  • Dust and watertight to IP68
  • Modular design makes fixtures easy to maintain with fewer parts to stock
  • Engineering Brief 67 current edition compliant dimming curve
  • High frequency 400 Hz PWM helps eliminate flicker perception
  • Compatible with all known CCR types (Operates with Thyristor (Series) CCRs across 6 or 8 steps for ICAO)
  • 3.5 Crest factor ensures compatibility with Series CCRs
  • 10kV/5kA surge protection
  • -40°C to +85°C operating temperature ensures safe movement of aircraft in the most challenging locations
  • Failure monitoring of fixtures
  • IEC Style 3, 6-13mm low protusion housing
  • Low profile, <0.25” (6.35mm) –FAA Style 3
  • Optional arctic kit
Specifications

Catalog numbering system

PRO APF 12 Inch ICAO STPI/IHPI Catalog Numbering System
Download Links
X
Download Close