Knowledge Search
Download document () of 20
Runway and Taxiway Inset Lights

PRO APF 8" ICAO TOLI Omnidirectional Taxiway Edge Light - LED

The PRO APF 8" ICAO TOLI Omnidirectional Taxiway Edge Light is an inset taxiway edge light. The TOLI is intended for use on a 6.6A constant current circuit through and L-830/31 isolation transformer. 

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-852T
  • EB67 Current Edition
  • ICAO Annex 14
  • UFC 3-535-01
  • Canada TP312
  • NATO: STANAG 3316

Design Features

  • ETL certified
  • Low profile, <0.25” (6mm) –FAA Style 3
  • High strength aluminum optical assembly
  • Easy to maintain – no sealant required for prism or through feed assembly replacement
  • Pressure test plug for seal integrity verification
  • External ground screw
  • Long life LED
  • Direct replacement on existing circuit
  • Complies with the intensity curve requirements for 3-step or 5-step circuits, 50/60 Hz
  • It is recommended that caution be used during snowplow operations; use of a rubber tipped blade is recommended; fixture is not warranted against snowplow damage
  • Max. fixture load 9.2W, 13.8VA, PF=0.82, isolation transformer required 10/15W
Specifications

Catalog numbering system

PRO APF 12" ICAO L-852T TOL/TOLI Catalog Numbering System
Download Links
X
Download Close