The Wheelock Eluxa multitone horns (ELMT) by Eaton feature eight (8) alerting sounds in a single device to meet your signaling requirements. The nationally and internationally recognized alerting sounds include Horn, Bell, March Time Horn, Code-3 Tone, Code-3 Horn, Slow Whoop, Siren or Hi/Lo Tone. The Code-3 horn and tone patterns are engineered to comply with NFPA/ANSI Temporal Pattern specifications without requiring additional equipment. Designed in sleek, modern enclosures, Eluxa’s aesthetically pleasing low profile will blend with the building‘s interior décor.
Eluxa is feature rich with two sound output levels: Standard dBA and High dBA, adjustable volume and tone control, pre-wire/pre-test via mounting plate with hinged feature for ease-of-installation, and no tools needed for setting changes. These products are suitable for indoor wall and ceiling mount applications. The ELMT is for both 24V and 12V system operation.
Eaton's Eluxa features a complete portfolio of indoor notification appliances with both low and high candela settings in one device. The full line includes chimes, chime strobes, horns, horn strobes, multitone horns, multitone horn strobes, strobes, speakers, speaker strobes, and low frequency sounders and sounder strobes for wall and ceiling-mount applications. Amber, blue, green, and red lens options and special lettering are available.
| Physical | |
|---|---|
| Material | Red or white textured UV stabilized, colored impregnated engineered plastic. Exceeds 94V-0 UL flammability rating |
| Weight | Wall multitone horn: 0.328 lbs (148.8g) |
| Dimensions | ELMT: 6.35”H x 4.56” W x 1.54” D |
| Operating temperature | Indoor: 32°F to 122°F (0°C to 50°C) and maximum humidity of 93% |
| Mounting and wiring connections | |
| Mounting (indoor only) | Mounting plate included with all models. ELMT multione horns can be used for wall or ceiling-mount applications. Mounting optionsinclude ELSPKBB backboxes and 4” square, 2 1/8” deep backboxes for wall models. |
| Wire connections | #12 through #18 AWG |
| Power | |
| Operating voltage | 24VDC/24VFWR; 12VDC/12VFWR (ELMT only) |