Knowledge Search
Download document () of 20
Beacons, strobes & indicators

MEDC XB13 10 Joule Xenon Beacon Range

Eaton's Crouse-Hinds series MEDC XB13 range of weatherproof and ruggedized beacons is suitable for use in demanding environments where a robust construction and high ingress protection rating is required. 

Eaton is also able to supply multiple ranges of beacons sutable for use in potentially explosive atmospheres.

This unit is available in a high number of configurations to suit your specification. Please download the datasheet for customization options.

Durable
Corrosion free GRP
Reliable
High ingress protection to endure harsh environmental conditions
Flexibility
Optional lens guard and optional telephone or relay initiate

Design features

  • IP66 & IP67
  • Operating temperature: –40°F to +158°F, –40°C to +70°C
  • Corrosion resistant red painted GRP body
  • High intensity flash
  • Polycarbonate lens, various colors available
  • Retained stainless steel cover screws
  • Optional lens guard
  • Optional telephone or relay initiate
  • 3 x M20 cable entries
  • Replaceable tube
  • Switchable dual flash

Standard materials

  • Body: UV-stable glass reinforced polyester (GRP)
  • Cover/lens: UV stable polycarbonate
  • Retained stainless steel cover screws
Specifications

Ordering Information

medc-xb13-numbering-system.jpg
Download Links
X
Download Close