Knowledge Search
Download document () of 20
Backup Power (UPS)

Eaton 9155 Marine UPS

The Eaton 9155 Marine UPS is DNV-GL type approved, BV type approved, and ABS design assessed (up to 15 kVA). With its compact design and internal batteries, the Eaton 9155 Marine UPS is ideally suited to applications requiring high power density and a small footprint.

Topology
Online
Power Rating
8 – 30 kVA
Type Approvals
DNV-GL and BV (up to 15 kVA)

Qualified design.

The compact design of Eaton 9155 Marine UPS, with internal batteries, saves valuable space in ship and rig installations. The Eaton 9155 Marine UPS (up to 15 kVA) is DNV-GL type approved, BV type approved, ABS design assessed and is easy to install and maintain.

True reliability.

Eaton 9155 Marine is a tested and proven UPS product for shipping environments. It has the industry’s highest availability and reliability, which is achieved with HotSync paralleling technology that enables paralleling of up to four Eaton 9155 Marine UPSs for additional capacity or redundancy. Reliable backup is further enhanced with Advanced Battery Management (ABM) and by using Eaton’s innovative three-stage battery charging system, which significantly extends battery lifetime.

Cost savings and sustainability.

Innovative technology and design make Eaton 9155 Marine UPS a truly sustainable solution, with high system efficiency and power density. By using sustainable materials and highly-efficient manufacturing technology, the UPS provides dramatic savings in its carbon footprint, compared to competitor UPS systems. What’s more, the possibility for an internal transformer or batteries eliminates the need for costly and space-consuming external cabinets and cabling.
Specifications

Eaton 9155 Marine UPS 8 - 30 kVA technical specifications

Eaton 93PS Marine UPS 40 kW

Eaton 9155 Marine UPS 8 – 30 kVA

Power rating 
8 – 30 kVA 
Voltage  
220 – 230 – 240 V
Frequency  
50/60 Hz
Topology 
online
Configuration     
tower

Product Images

Download Links
X
Download Close