Knowledge Search
Download document () of 20
Power distribution units for IT equipment

Eaton ATS rack PDU

Eaton automatic transfer switch (ATS) rack PDUs enable you to remotely monitor alerts with compatible Eaton Gigabit network cards, provide redundant power and keep key mission-critical applications running. Generally used to provide power redundancy to equipment with a single power supply, the Eaton ATS rack PDU automatically transfers power between sources with no interruption if the primary source fails or requires maintenance to eliminate equipment downtime.

Eaton ATS PDUs mount in standard 19-inch racks, making them compatible with the IT infrastructure of your data center, telecommunications, healthcare, banking or industrial setting. Because Eaton manufactures its ATS PDUs with a scalable design, allowing you to expand your power distribution as needed, they can be easily tailored to fit almost any network environment. 

Plus, they are backed with a limited warranty and a technical support team ready to help you with installation, maintenance and troubleshooting.

Input Voltage
100–240V
Amps
10–32
Total Outlets
Up to 25

3-Phase Rack ATS Power Distribution Units

Reduce cooling costs

Eaton’s rack PDUs can withstand operating temperature of up to 140°F (60°C)

Flexible mounting

0U, 1U, 2U footprint offerings
Tool-less mounting buttons
Optional side mounting
Clip feet

Find the right rack PDU for your IT needs

Specifications
All models displaying a list price are top sellers and have a 0-2 week lead time. All other models are custom or build to order. Please call +1-800-356-5794, option 2, option 1 for pricing and availability.
Highlight differences
Show only differences
Hide blank features

Find the right rack PDU for your IT needs

Download Links
X
Download Close