Download document () of 20
Network I/O for IT environments

Eaton Gigabit Industrial Gateway Card

Eaton's Gigabit Industrial Gateway Card (INDGW-M3), gives Industrial IT professionals enhanced management and cybersecurity capabilities. With a zero-trust architecture and compatibility with powerful automation and remote and on-site management tools, the Gigabit Network Card boosts the performance and uptime of your critical business systems.

To receive automated email notifications regarding the latest firmware updates for cybersecurity register your product here.

Eaton Industrial Gateway Card INDGW-M2 face center view

The INDGW-M2 has been upgraded to INDGW-M3!

Access valuable INDGW-M2 info and resources here, ensuring continuity while we upgrade to INDGW-M3 for even better features!

Implementing Zero-Touch Provisioning with Eaton Gigabit Network Interfaces

Convenient web interface

Real-time enterprise monitoring from any browser.

Watch video on cybersecurity benefits

Eaton's Gigabit Network Card and Industrial Gateway Card are the first UPS connectivity devices to meet both UL 2900-1 and IEC 62443-4-2 cybersecurity standards. 

Using 802.1X authentication to secure power infrastructure

Maximize your investment with software

The Gigabit Industrial Gateway Card is compatible with the Brightlayer software. When used together, these hardware/software solutions protect data and preserve business continuity with automated actions during power events, such as graceful shutdown and the reallocation of virtual machines.
Specifications

Technical specifications

Catalog number INDGW-M3
Function Web/SNMP communications
UPS slot type Mini-slot
Hardware compatibility (global list) UPS: 5P, 5PX, 5PX G2, 5SC rack-mount, 9PX, 9PXM, 9SX, 9130, FERRUPS FX, 9E, 93PS (fw 2.40->), 91PS, 91PS Monoblock, 93E 15-80 kVA EMEA (fw 8.00.01->), 93E G2 EMEA (fw 4.0.20->), 93PM, 9395XC, 93PX
Network compatibility IPv4/v6, TLSv1.2, HTTP(S), NTP, SMTP(S), BOOTP/DHCP, SSH, SysLog(S), LDAP, AD, RADIUS
Protocol support SNMPv1/v2c/v3, TFTP, SLAAC, MQTTS, Modbus TCP, Modbus RTU, BACnet IP, BACnet BBMD
Common connectors Ethernet 10/100/1000BaseT, USB for accessories (ex: Environmental Monitoring Probe), USB configuration port
Temperature and humidity monitoring Yes, requires Eaton Environmental Monitoring Probe Gen 2 (EMPDT1H1C2, sold separately)
Supported software Brightlayer software: DCIM, Distributed IT, Disaster Avoidance and Cyber Secured Monitoring (CSM) in EMEA
Supported MIB MIB II – Standard IETF UPS MIB (RFC 1628) – Eaton xUPS MIB
Supported browsers Chrome, Edge
Local language support English, French, German, Italian, Japanese, Russian, Simplified Chinese, Spanish, Traditional Chinese
Operating temperature 32° to 104° F (0° to 40° C)
Operating humidity 90% RH max. without condensation
Power input 5V – 12V
Current consumption 500/1000mA max. depending on UPS
Dimensions (H x W x D) 5.2 x 2.6 x 1.7 in. (132.08 x 66.04 x 43.18 mm)
Weight 2.5 oz. (71 g)
Regulatory Same as UPS
Download Links
X
Download Close

Replacing your network card?

Watch how easy it is to replace the existing network card with the new Eaton Gigabit Industrial Gateway Card.