Download document () of 20
Power distribution units for IT equipment

Eaton PDI PowerPak 2 PDU

The PDI PowerPak 2 is the most versatile and safest PDU on the market today. Designed and engineered to meet the exact needs of our clients, the PDI PowerPak 2 PDU brings a powerful combination of flexibility and modularity.

With hundreds of possible distribution configurations, the PDI PowerPak 2 PDU is smallest power distribution unit with true front accessibility in today’s market. A patent pending 3D access window allows true front access (TFA) for service and maintenance while offering panel board and/or sub feed distribution in the main cabinet. The PDI PowerPak 2 offers up to 400kVA DOE2016 transformer and incorporates compartmentalized design in order to isolate low and high voltage components.

Core features

Five tier true front access (TFA)

  • Five tier true front access (TFA) enables operation, maintenance and service from the front of the PDU maximizing safety.

PDI WaveStar monitoring

  • PDI WaveStar provides facilities and businesses with the most advanced power distribution equipment monitoring and metering solution to help them make prompt and informed decisions to support fault detection, energy management and tenant billing applications.

Front access infrared scanning

  • A patent pending 3D access window and specialized transformer designs enable infrared scanning from the front of the PDU.

Smallest foot-print in the industry

  • The PDI PowerPak 2 PDU can accommodate up-to a 400kVA DOE2016 transformer while maintaining a true front access (TFA) main cabinet size of 42” width.

Flexible distribution options

  • The PDI PowerPak 2 PDU offers multiple distribution panelboard and sub feed options in-cabinet and in optional side cars.

Up-to 400kVA DOE2016 transformer

  • PDI PowerPak 2 offers DOE compliant transformers in sizes up to 400 kVA.

The PowerPak 2 is Seismic certified

The PowerPak 2 has undergone rigorous testing to ensure it can withstand seismic events, continuing to provide reliable performance even in challenging conditions.

Watch this video to learn more about the PDI PowerPak 2 PDU. 

Specifications
Ratings  
kVA rating 100–400kVA
Input 3-phase, 3-wire plus ground
Input voltage

@ 50 Hz: 380V – 415V

@ 60 Hz: 600, 480 or 208V

Output 3-phase, 4-wire plus ground
Output voltage

@ 50 Hz: 575, 415/240, or 380/230V

 

@ 60 Hz: 600, 575, 480, or 208/120V

200% neutral busbar connection

Listed to UL 60950-1, CSA C22.2#60950-1, UL 891, IEC 60950-1, EN 60950-1, EN 61000-6-2, EN 61000-6-4

 

Transformers

DOE2016 transformers standard for USA.

Operating efficiency: 98% or better.

Copper wound construction – better conducting and more resilient than aluminum.

Dual electrostatic shield – attenuates high frequency noise.

Oversized 200% neutral conductor.

Common mode noise protection.

Transverse mode noise protection.

Optional quad-wye technology solves harmonic problems by canceling the destructive triplen and non-triplen current harmonics.

Enclosure

NEMA 1 enclosure with removable front, side, and rear panels.

Integrated two-point latch and vision panels.

Flush-mounted door handle with integral locks.

Advanced door catch assures positive closure.

Optional floor skirts.

Operating conditions

Operating temperature: ambient 0°C to 40°C.

Relative humidity: 0% to 95% non-condensing.

Altitude ≤ 10,000 ft.

50 Hz operating range: 47-53 Hz.

60 Hz operating range: 57-63 Hz.

Storage temperature: ambient -10°C to +40°C.

Monitoring

Option A
Monitor: PDI WaveStar Infinity Monitor.
Communications: Native modbus RTU. Native modbus TCP. SNMP (Version 1 & Version 2). Native TCP/IP WebServer (HTML 5 Support).
Display: 7 inch color touchscreen.
Data refresh rate: 1 second.
Transformer monitoring.
Sub-feed monitoring.
Panelboad monitoring.

Option B
Monitor: WaveStar monitor.
PDI WaveStar color touch monitor.
Communications: Serial RS-485 modbus RTU; optional SNMP or TCP/IP communications.
BCMS: Available as factory-installed option.
Options: Per circuit output monitoring.
Thermal: Dual transformer thermal sensors.
True RMS metering.
Accurate kW, power factor and THD measurement.

Transient suppression network (TSN) An integrated system engineered to meet ANSI/IEEE category C standards for transient voltages and surge currents.
Lightning arrestor/surge suppressor Protects the insulation of the system magnetics.
Distribution panelboards/sub-feed breakers Customized distribution configurations meet the demands of any facility.
Redundant power distribution systems

WaveStar manual dual system

Dual-Input power distribution system allows for manual source selection to isolate upstream equipment and facilitate system maintenance and repair.

Customization Eaton is dedicated to providing customized solutions to meet the specific requirements of your application. Contact us at +1.800.225.4838 for further information and support.
Eaton Service support After your equipment has been installed, call on the Eaton Service team for 24/7 support.
Download Links
X
Download Close