20 inches (corded)
26 inches (hardwired)
5.2 inches
17.4 inches
36 - 50 lbs (depending on cords)
3 year
Horizontal
Black
Rackmount or wallmount, 3U
208V (three phase)
400V (single phase)
Hardwired
BladeUPS Unit 208V
IEC309-60 5 wire
NEMA I21-30P
BladeUPS Unit 400V
Hardwire
6 ft
10 ft
15 ft
20 ft
Power Equalizer
Engery Management System (no card)
Energy Management system (with card)
L21-20R (2 per plate)
L21-30R (2 per plate)
L6-15R (3 per plate)
L6-20R (3 per plate)
L6-30R (3 per plate)
5-15R (6 per plate)
5-20R (6 per plate)
L14-20R (3 per plate)
L14-30R (3 per plate)
IEC320-C13 (208V) (12 per plate)
IEC320-C19 (208V) (6 per plate)
IEC320-C13 (230V) International (12 per plate)
IEC320-C19 (230V) International (6 per plate)
L15-20R (2 per plate)
L15-30R (2 per plate)
Find a local channel partner based upon your zip code.
Fill out the form (link above) or call us
Toll free: 1-800-356-5794 option 2
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time