Download document () of 20
Power strips

Network Power Strips

Eaton’s network power strips provide a convenient source of multiple outlets wherever they’re needed. Designed for data centers and server rooms, where all connected equipment requires a stable power supply, these rack-mount power strips distribute reliable AC power to a wide range of servers, computers, routers, switches and other mission-critical network components.

Whether you need plenty of electrical outlets in an industrial, corporate, educational, healthcare, retail or home office environment, Eaton has the precise network power strip you need in a variety of cord lengths and outlet configurations, including select models that accommodate large transformer plugs without blocking adjoining outlets.

Eaton backs its full line of network power strips with a limited lifetime warranty and a technical support team ready to help you with any questions about installation, maintenance and troubleshooting.

Total Outlets
Up to 16
Outlet Types
NEMA 5-15R, NEMA 5-15/20R, NEMA 5-15R-HG
Cord Length
Up to 15 ft.
Specifications

Highlight differences
Show only differences
Hide blank features