Knowledge Search
Download document () of 20
Commercial vehicle clutches

Eaton EverTough Manual Adjust Clutch

The Eaton EverTough® clutch can greatly extend the life of your aging truck. That’s because EverTough clutches are designed for longevity and come backed by Roadranger®, the largest national network of drivetrain expertise and support. This unique combination of durability and support is something few aftermarket brands can offer, providing the reliability you want at the price point you need.
Better Clutch
Aftermarket specification
Torque Rating
1400 ft.lbs - 2050 ft.lbs
Warranty
2 year / unlimited miles

Core features

  • Ceramic facings
  • Torque ratings from 1400 up to 2050 lb.ft.
  • Three zerks on the release bearing
  • 25,000-mile lube interval
  • Premium damper from Eaton reduces drivetrain torsional vibrations and meets the long life expectations of vehicle OEMs
  • Stainless steel cam spring delivers increased durability and long life
  • A full-round contamination baffle protects against debris

EverTough: now even tougher

Updated release bearing featuring: Three grease zerks for easier maintenance Wider thrust pads which increase contact area, improving adjustment

Extend your clutch warranty

Receive an additional year of warranty coverage on your EverTough clutch with the use of a Genuine Eaton Clutch Installation Kit. Replace all the right parts with genuine parts at the same time.

Try our new clutch product selector!

Need help identifying the correct clutch for your application? Just answer a few simple questions and we'll help you find what you're looking for.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close